Caterpillar 430F/IT

Caterpillar 430F/IT

Price
On Request
Year
2014
Working hours
1384 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430F/IT
Categorybackhoe loader
Serial NumberRGS00491
Unit Number001305400
Catalog NumberCU2033791
Manufacturing Year2014
Hours1384 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationFORK TINE, 2" X 5" X 54"
CARRIAGE, FORK
CANOPY, BASE
PT, 4WD, STD SHIFT
STICK, STANDARD, 16FT
COUNTERWEIGHT, NONE
HYDRAULICS, MP, 5FCN/7BNK, IT
LINES, COMBINED AUX, STD STICK
TIRES 4WD COMBINATION MI/FS
STABILIZER PADS, FLIP-OVER
BUCKET-SD, 24" 6.2 CFT
PLATE GROUP - BOOM WEAR
GUARD, STABILIZER
BUCKET-MP, 1.4 CYD, IT
COUPLING, QUICK DISCONNECT
CUTTING EDGE, TWO PIECE,WIDE
STORAGE, GP-BOX
LANE 3 ORDER
BELT, SEAT, 2" SUSPENSION
ENGINE, 86KW, C4.4 DITA, T4I
SERIALIZED TECHNICAL MEDIA KIT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • GoodCanopy
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • FairGlove box latches inop
  • FairActive code
  • Good
  • GoodMirror and lower glass only
  • GoodSuspension knob broken
  • Good
  • YesWet
  • No
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • YesFork adjustment knob broken
comments, misc. repairs, general remarks
  • Inspection done @ 1384hrs
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
  • GoodProp rod bracket bent
  • Good
  • 1.4yds
rear bucket
  • Fair
  • Good
  • Good
  • FairAdapters worn
  • 24"
tires
  • 340/80R18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin5No
Left RearSolideal10No
Right FrontMichelinNo
Right RearFirestoneNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone