Caterpillar 430F E

Caterpillar 430F E

Price
106,000 USD
Year
2014
Working hours
900 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430F E
Categorybackhoe loader
Serial NumberRDF00707
Unit NumberLKE02661
Catalog NumberCU2532515
Manufacturing Year2014
Hours900 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$106,000
Tax-
Price Including Tax-
Features
Additional Information*430F BHL ST TIER 4I HRC
*COUNTERWEIGHT, 1015 LBS
*ENGINE, 86KW, C4.4 DITA, T4I
*STICK, EXTENDABLE, 16FT
*RIDE CONTROL
*CAB, DELUXE, AC
*HYDRAULICS, MP, 6FCN/8BNK, ST
*PT, 4WD, STD SHIFT
*COLD WEATHER PACKAGE, 120V HRC
LANE 1 ORDER
TIRES, 4WD, BIAS, FIRESTONE
INSTRUCTIONS, ANSI
BELT, SEAT, 2" SUSPENSION
STABILIZER PADS, FLIP-OVER
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
RUST PREVENTATIVE APPLICATOR
PLATE GROUP - BOOM WEAR
GUARD, STABILIZER
GUARD, FUEL TANK
CUTTING EDGE, TWO PIECE,WIDE
PRICED 11/01/16 CR
.
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone