Caterpillar 430EST

Caterpillar 430EST

Price
56,000 USD
Year
2007
Working hours
5229 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430EST
Categorybackhoe loader
Serial NumberEAT00809
Unit Number434669
Catalog NumberCU2159035
Manufacturing Year2007
Hours5229 h
CountryUnited States
LocationBloomfield, CO
Pricing
Price Excluding Tax$56,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information0P0800
3054 ENGINE
AS IS-
BATTERY, HEAVY DUTY
BELT, SEAT, 2" SUSPENSION
BREATHER, OPEN CIRCUIT
BUCKET-GP, 1.5 CYD
BUCKET-HD ROCK, 24", 7.0 CFT
CAB, DELUXE W/AC
COOLER, HIGH AMBIENT
COUNTERWEIGHT, 1075 LBS
CUTTING EDGE, TWO PIECE,WIDE
E-STICK
FT TIRES SOLIDEAL 12.5/80-18 %80
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, BH, 6 FUNCTION
HYDRAULICS, LOADER, GP
LINES, COMBINED AUX, E-STICK
LOCK, VANDALISM
POWERTRAIN,97 HP,4WD,STD SHIFT
QUICK COUPLER,PIN GRABBER,MAN.
RR TIRES FIRESTONE 19.5L-24 %75
STABILIZER PADS,FLIP W/GUARD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Fairblower motor does not work- may need charged as well
  • Gooddash loose
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • water neck leaking
  • good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
hydraulics
  • Good
  • Goodkick out sticks a little
  • Good
  • Good
  • Fairmany hoses leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
boom & stick
  • Good
  • Fairnormal for hours
  • Good
  • Fairnormal for hours
  • Good
rear bucket
  • Good
  • Good
  • Goodbar welded on teeth
  • 24"
tires
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontsolideal80NoYesYes
Left Rearfirestone75NoYesYes
Right Frontsolideal80NoYesYes
Right Rearfirestone75NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone