Caterpillar 430EST

Caterpillar 430EST

Price
59,000 USD
Year
2006
Working hours
1894 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430EST
Categorybackhoe loader
Serial NumberEAT00452
Unit NumberUE4952
Catalog NumberCU4349889
Manufacturing Year2006
Hours1894 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$59,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationHEATER, ENGINE COOLANT, 120V
BATTERY, HEAVY DUTY
CUTTING EDGE, TWO PIECE,WIDE
BELT, SEAT, 2" SUSPENSION
PINS, SPARE
PLATE GROUP - BOOM WEAR
COUPLING, QUICK DISCONNECT
COOLER, HIGH AMBIENT
BREATHER, OPEN CIRCUIT
POWERTRAIN,97 HP,4WD,AUTOSHIFT
QUICK COUPLER,PIN GRABBER,MAN.
STABILIZER PADS, FLIP-OVER
E-STICK
COUNTERWEIGHT, 1075 LBS
HYDRAULICS, LOADER, GP
LOCK, VANDALISM
HYDRAULICS, BH, 6 FUNCTION
CAB, DELUXE W/AC
TIRES 4WD FLOTATION, FIRESTONE
BUCKET-GP, 1.5 CYD
FENDERS, REAR EXTENSIONS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good260 + 1634 (meter replace) = 1894
  • Good
  • Good
  • FairRears dont work
  • Yes
  • No
  • No
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
brake
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Fair
rear bucket
  • Good
  • Good
  • Good
  • Good
  • 22 Inch
tires
  • No
  • 12.5 / 80 X 18
  • 21 X 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone95NoNoNo
Left RearPrimex50NoNoNo
Right FrontFirestone90NoNoNo
Right RearFirestone40NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PATTEN INDUSTRIES, INC.See InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone