Caterpillar 430E E

Caterpillar 430E E

Price
113,800 USD
Year
2012
Working hours
821 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430E E
Categorybackhoe loader
Serial NumberSWC00613
Unit NumberLKE01400
Catalog NumberCU2268140
Manufacturing Year2012
Hours821 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$113,800
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBATTERY, HEAVY DUTY
BELT, SEAT, 2" SUSPENSION
CAB, DELUXE W/AC
COUNTERWEIGHT, 1075 LBS
DOMESTIC TRUCK
E-STICK
GUARD, STABILIZER CYLINDERS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, BH, 6 FUNCTION
HYDRAULICS, LOADER, GP
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LOCK, VANDALISM
PLATE GROUP - BOOM WEAR
POWERTRAIN,102HP,4WD,STD SHIFT
STABILIZER PADS, FLIP-OVER
TIRES 4WD FLOTATION, FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone