Caterpillar 430E 4WD

Caterpillar 430E 4WD

Price
77,500 USD
Year
2012
Working hours
3697 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430E 4WD
Categorybackhoe loader
Serial NumberSWC00531
Unit NumberM420690
Catalog NumberCU1999956
Manufacturing Year2012
Hours3697 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$77,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
STICK, STANDARDSTICK, STANDARD
Additional InformationC4 ENGINE
HYDRAULICS, BH, 5 FUNCTION
BUCKET-GP, 1.5 CYD
HYDRAULICS, LOADER, GP
CAB, DELUXE W/AC
BELT, SEAT, 2" SUSPENSION
POWERTRAIN,102HP,4WD,STD SHIFT
COUNTERWEIGHT, 1075 LBS
STABILIZER PADS, FLIP-OVER
GUARD, STABILIZER CYLINDERS
TIRES 4WD BIAS FIRESTONE
BUCKET-HD ROCK, 24", 7.0 CFT
CUTTING EDGE, TWO PIECE,WIDE
BATTERY, HEAVY DUTY
LINES, COMBINED AUX, STD STICK
LOCK, VANDALISM
COUPLER, PG, MANUAL, DUAL LOCK
CVP40 COMPACTOR PLATE
LINES, CONNECTOR
PINS, SPARE
BRACKET, MOUNTING
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • OUTRIGGER GUARDS, BENT SOME, INNER GUIDES BENT SOME
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • GoodUNDERSIDE SOME GOUGES
  • Good
  • Good
  • GoodUNDERSIDE SOME GOUGES
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • 24
tires
  • 100
  • 12.5/80-18
  • NEW TIRES
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFIRESTONE100NoNoNo
Left RearFIRESTONE100NoNoNo
Right FrontFIRESTONE100NoNoNo
Right RearFIRESTONE100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone