Caterpillar 430D

Caterpillar 430D

Price
43,000 USD
Year
2002
Working hours
5302 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 430D
Categorybackhoe loader
Serial NumberBNK02693
Unit NumberX17W01069
Catalog NumberCU2551742
Manufacturing Year2002
Hours5302 h
CountryUnited States
LocationWA
Pricing
Price Excluding Tax$43,000
Tax-
Price Including Tax-
Features
Additional InformationENG S/N 7BJ69607
*430D BACKHOE LOADER ST 2WS
*CAB, DELUXE
*AIR CONDITIONER
*ALL WHEEL DRIVE, HD
*STICK, EXTENDIBLE
*HYDRAULICS, BH, 5 FUNCTION
*CONTROLS,EXC W/PATTERN CHANGER
*HYDRAULICS, LOADER, GP
*COOLER, HIGH AMBIENT, W/AC
*CONTROL, AWD, STD SHIFT, CAB
*BATTERY, HEAVY DUTY
*BREATHER, OPEN CIRCUIT
SEAT BELT, 2" WIDE
COUNTERWEIGHT, 1010 LBS
INSTRUCTIONS, ENGLISH
STABILIZER PADS, FLIP-OVER
QUICK COUPLER,PIN GRABBER,MAN.
TIRES, 4WD BIAS
PINS, SPARE
SPARE TIRES
DECENT TRAILMAX TRAILER THAT
IF BUYER IS INTERESTED IN A
HOWEVER, CUSTOMER WON'T SELL
WOULD BE AVAILABLE AS WELL.
THE TRAILER BEFORE THE MACHINE.
BUCKET, 12"
*GUARD,DRIVE SHAFT,4WHEEL DRIVE
BUCKET, 24"
COMPACTION WHEEL
COMPACTOR HYDRAULICS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone