Quick Search

Caterpillar 430F2

Caterpillar 430F2

Price
$134,500
Year
2017
Working hours
2,189 h
Email x
Name

My email address:*

My friend's email address:*

Message:

HAWTHORNE MACHINERY CO.
Chula Vista, CA
+1 858 674 7040
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 430F2
Categorybackhoe loader
Serial NumberHWE00682
Unit Number034714
Catalog Number4438601
Year2017
Hours2,189 h
CountryUnited States
LocationChula Vista, CA
Pricing
Price Excluding Tax134,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationPT, 4WD, STD SHIFT
COUNTERWEIGHT, 1015 LBS
HYDRAULICS, MP, 6FCN/8BNK, ST
STICK, EXTENDABLE, 16FT
LINES, COMBINED AUX, E-STICK
AIR CONDITIONER, T4
ENGINE, 86KW, C4.4 ACERT, T4F
COUPLER, PIN LOCK
RADIO & CD PLAYER, BLUETOOTH
BUCKET-MP, 1.4 YD3, PO
BUCKET-HD, 24", 7.3 FT3, PL
SEAT BELT, 3" SUSPENSION
STABILIZER PADS, FLIP-OVER
INSTRUCTIONS, ANSI
BATTERY, HEAVY DUTY
CAB, DELUXE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering