Caterpillar 428F

Caterpillar 428F

Price
73,070 USD
Year
2017
Working hours
1493 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 428F
Categorybackhoe loader
Serial NumberLYG02531
Unit NumberLYG02531
Catalog NumberCU4415335
Manufacturing Year2017
Hours1493 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 73,070
Tax (19%)$ 13,883
Price Including Tax$ 86,953
Features
Additional InformationCUTTING WIDTH: 600 MM
BUCKET CONDITION: 70 %
TIRES CONDITION REAR LEFT: 20 %
LENGTH OF STICK: 2250 MM
TIRES CONDITION REAR RIGHT: 20 %
TIRES CONDITION FRONT LEFT: 10 %
TIRES CONDITION FRONT RIGHT: 10 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone