Caterpillar 422E

Caterpillar 422E

Price
On Request
Year
2008
Working hours
5441 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 422E
Categorybackhoe loader
Serial NumberHBE02275
Unit Number70693
Catalog NumberCU4347775
Manufacturing Year2008
Hours5441 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding TaxOn Request
Tax (10%)-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

*BOX, BATTERY, STORAGE
*COOLER, HIGH AMBIENT
*ENGINE, 90 H P TURBO EU
ALARM, BACKUP
BEACON, MAGNETIC MOUNT
COUNTERWEIGHT, 235 KG
CUTTING EDGE, TWO PIECE,WIDE
F97 LIFTING CERTIFICATE
GUARD, DRIVE SHAFT, AWD
HYDRAULICS, LOADER MP
INSTRUCTIONS, ENGLISH
LIGHTS, ROADING, LH DIP
MANUAL, PARTS
QUICK COUPLER,PIN GRABBER,MAN.
STABILIZER PADS, STREET
STICK, EXTENDIBLE
TIRES, 4WD BIAS, GOODYEAR
*BREATHER, CLOSED CIRCUIT
BUCKET, 1.03 CUM MP
HORN, REAR WARNING
SWING, STANDARD
*CAB, STANDARD W/AC
*CONTROL, AWD STD SHIFT D/L
*CONTROL, LOADER, RETURN TO DIG
*HYDRAULICS, BH, 7 FUNCTION
*STABILIZER, ALARM
SOUND SUPPRESSION, NON-EST
CONTROLS, BACKHOE
ENGINE, 90 H P TURBO NON EU
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Brian Zarkov
Australia
Telephone:+61 3 9566 ext 0941
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone