Caterpillar 420FST

Caterpillar 420FST

Price
On Request
Year
2013
Working hours
1109 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR02479
Unit Number001303020
Catalog NumberCU2033760
Manufacturing Year2013
Hours1109 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional Information420F BHL ST TIER 4I HRC
BELT, SEAT, 2 SUSPENSION
BUCKET-HD, 24 , 6.2 CFT
BUCKET-MP, 1.3 CYD
CANOPY, BASE
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, MP, 5FCN/7BNK, ST
LANE 2 ORDER
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 4WD, BIAS, FIRESTONE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • GoodOROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairMinor cosmetics
  • Fair
  • Good
  • Good
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Overall good
engine
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • Good
  • Good
  • No
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • GoodFront boot torn
  • Good
  • Good
  • Good
  • GoodMinor scaring, but not leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
comments, misc. repairs, general remarks
  • Inspection performed @ 966 hrs.
  • Overall good machine
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
boom & stick
  • Good
  • Good
  • FairScared
  • Good
  • Good
  • Good
  • Good
  • Overall good
front bucket
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 24" Cat Bucket
  • Overall good
tires
  • No
  • 12.5/80-18 bias
  • 19.5L-24 bias
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone15No
Left RearFirestone40No
Right FrontHarvest King40No
Right RearFirestone40No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone