Caterpillar 420FST

Caterpillar 420FST

Price
77,000 USD
Year
2015
Working hours
787 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR04854
Unit NumberCR31065
Catalog NumberCU4347037
Manufacturing Year2015
Hours787 h
CountryUnited States
LocationHammonton, NJ
Pricing
Price Excluding Tax$77,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional InformationAIR SUSPENSION SEAT
DIFFERENTIAL LOCK
FRONT AUXILIARY HYDRAULICS
PATTERN CHANGER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSMALL BURN IN THE CUSHION
  • Good
engine
  • Good
  • Yes
cooling system
  • Good
transmission
  • Good
  • Good
  • Good
  • Yes
steering
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
boom & stick
  • Good
  • Good
front bucket
  • Fair
rear bucket
  • 24"
tires
  • 12.5/80X18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFIRESTONE1250
Left RearFIRESTONE1240
Right FrontGOODYEAR1250
Right RearFIRESTONE1240
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Joe Villa
Telephone:+1 215 245 3729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone