Caterpillar 420FST

Caterpillar 420FST

Price
107,000 USD
Year
2014
Working hours
371 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR02843
Unit Number032996
Catalog NumberCU2081205
Manufacturing Year2014
Hours371 h
CountryUnited States
LocationWaiphau, HI
Pricing
Price Excluding Tax$107,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information.

BUCKET-MP, 1.4 CYD
CANOPY, BASE
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, MP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
MANUAL COUPLER, ID# 032932A
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES 4WD COMBINATION MI/FS
XP4L39
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HAWTHORNE PACIFICSee InventoryWebsiteSelect contact
Craig Baker
Telephone:+1 808 6760397
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone