Caterpillar 420FST

Caterpillar 420FST

Price
68,400 USD
Year
2014
Working hours
3920 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR02828
Catalog NumberCU2606548
Manufacturing Year2014
Hours3920 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$68,400
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationAIR SUSPENSION SEAT
COUNTER WEIGHT
DIFFERENTIAL LOCK
TIER 4 INTERIM
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • GoodEnclosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRight shock mounts pulled from hood
  • Good
  • FairWorn
  • Good
  • Good
  • Good
  • Good
  • FairRight step bent
  • No
  • YesTaken 4-5-2018 @ 3920 hrs
safety items
  • Good
  • Good
  • Good
  • Good
  • GoodInstalled April 2018
  • YesROPS ISO 2008, FOPS ISO 2005
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
gauges, operator station, console
  • Good72 ambient - 48 vent
  • Goodreplace storage latch near steering column
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good70 ambient - 103 vent
  • Good
  • Good3924 hrs
  • Good
  • GoodAir
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • GoodServiced 4-5-2018 @ 3920 hrs
  • GoodRed
  • Good
  • GoodDPF
  • Good
  • Good
  • GoodServiced 4-5-2018 @ 3920 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • GoodMissing box door
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 4-5-2018 @ 3920 hrs
  • Good
  • No
  • Yes
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • GoodTilt
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • No
  • 3rd forward to high idle
hydraulics
  • Good
  • Good
  • Good
  • GoodFloat and bucket return
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 4-5-2018 @ 3920 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Retail Fair
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • Good
  • Good
  • No
  • N/A
front bucket
  • Good
  • Good
  • Good
  • GoodBOE can be turned
  • Good
  • Good
  • Good
  • No
  • 89.1 yd3, 1.4 yd3
  • 131102589
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 24 inch
tires
  • No
  • 71
  • 12.5-80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDeestone Dumper Power2064NoYesYes
Left RearGalazy EZ Rider3088NoYesYes
Right FrontAdvance Premium Skid Steer1042NoYesYes
Right RearGalaxy EZ Rider3088NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone