Caterpillar 420FST

Caterpillar 420FST

Price
74,990 USD
Year
2014
Working hours
867 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR03892
Unit Number5CR5681
Catalog NumberCU2261121
Manufacturing Year2014
Hours867 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$74,990
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationSHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE. - WORK READY

420F 2014
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, MP, 6FCN/8BNK, ST
CAB, DELUXE, AC
BELT, SEAT, 2" SUSPENSION
TIRES, 4WD BIAS, GOODYEAR
COUNTERWEIGHT, 1015 LBS
INSTRUCTIONS, ANSI
SERIALIZED TECHNICAL MEDIA KIT
COUPLING, QUICK DISCONNECT
LINES, COMBINED AUX, E-STICK
PRODUCT LINK, SATELLITE PL321
COLD WEATHER PACKAGE, 120V HRC
PLATE GROUP - BOOM WEAR
GUARD, STABILIZER
STORAGE, GP-BOX
GUARD, FUEL TANK
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
LANE 3 ORDER
CUTTING EDGE, TWO PIECE,WIDE
BUCKET-GP, 1.5 CYD
PT, 4WD, STD SHIFT
STICK, EXTENDABLE, 14FT
STABILIZER PADS, FLIP-OVER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone