Caterpillar 420FST

Caterpillar 420FST

Price
72,500 USD
Year
2012
Working hours
1509 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR00286
Unit Number001105270
Catalog NumberCU2512394
Manufacturing Year2012
Hours1509 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$72,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
OROPSOROPS
BUCKET, MPBUCKET, MP
BUCKET, REARBUCKET, REAR
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional Information420F BHL ST TIER 4I HRC
BELT, SEAT, 2 SUSPENSION
BUCKET-HD, 24 , 6.2 CFT
BUCKET-MP, 1.3 CYD
CANOPY, BASE
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, MP, 5FCN/7BNK, ST
LANE 2 ORDER
MANUAL, PARTS, 420F ST HRC
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
SUPPLEMENT, EMISSIONS, ENGLISH
TIRES 4WD BIAS FIRESTONE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • GoodOROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor dents
  • GoodMinor damage
  • Good
  • GoodVery minor tweeks
  • No
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • GoodMinor tear
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir ride
  • GoodFaded
  • Yes
  • Yes
  • Yes
  • Overall good
engine
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • GoodDoor hinge broken
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWheel has some cracks in the outer casing
  • Overall good
brake
  • Good
  • Good
  • No
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scars in rods, not leaking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
comments, misc. repairs, general remarks
  • Inspection performed @ 1508 hrs
  • Overall good machine
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
front bucket
  • Good
  • Good
  • Good
  • FairNot flipped
  • Good
  • Good
  • Good
  • Good
  • 1.35 cu yd 90"
  • Cat
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNew teeth
  • No
  • Cat
  • 24" Cat Bucket
  • Overall good
tires
  • No
  • 12.5/80-18 bias
  • 19.5L-24 bias
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDeestone95NoNoNo
Left RearFirestone15NoNoNo
Right FrontOtani95NoNoNo
Right RearFirestone15NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone