Caterpillar 420FST

Caterpillar 420FST

Price
75,000 USD
Year
2014
Working hours
2850 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberLTG01863
Catalog NumberCU2571188
Manufacturing Year2014
Hours2850 h
CountryGuatemala
LocationGuatemala
Pricing
Price Excluding Tax$75,000
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
Additional InformationSerial Number Ref. #/SMCS Code Description Category Install Ind. Install Date Action
LTG01863 368-8951 420F BHL ST TIER 2 LRC None Modify
Attachments
9R-5866 TEETH Factory None Modify
9R-6007 STABILIZER PADS, FLIP-OVER Factory None Modify
206-1747 BELT, SEAT, 2" SUSPENSION Factory None Modify
254-8941 BUCKET-HC SOIL, 24", 8.5 CFT Factory None Modify
337-6851 FENDERS, FRONT Factory None Modify
337-7388 BUCKET-GP, 1.4 CYD Factory None Modify
337-9695 COUNTERWEIGHT, 550 LBS Factory None Modify
340-1705 ENGINE, 74.5KW, 3054C DIT, T2 Factory None Modify
340-1729 STICK, EXTENDABLE, 14FT Factory None Modify
353-1389 GUARD, STABILIZER Factory None Modify
353-1392 INSTRUCTIONS, ISO Factory None Modify
354-8706 YEAR OF MANUFACTURE PLATE Factory None Modify
373-4209 CANOPY, PLUS Factory None Modify
373-4248 HYDRAULICS, GP, 5FCN/7BNK, ST Factory None Modify
374-6823 PT, 4WD, STD SHIFT Factory None Modify
380-8961 TIRES, 4WD, TRACTION, FIRESTNE Factory None Modify
CRS77826 1000 ENGINE Factory None Modify
F2F08977 3000 TRANSMISSION & DRIVE LINE Factory None Modify
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom & stick
  • rear bucket
general appearance
  • Good
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
brake
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
boom & stick
  • Good
  • Good
rear bucket
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GENTRACSee InventoryWebsiteSelect contact
Kevin Rosales
Guatemala
Telephone:+502 502 2328 9050
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone