Caterpillar 420FST

Caterpillar 420FST

Price
92,000 USD
Year
2014
Working hours
865 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR02958
Unit Number450829
Catalog NumberCU2534061
Manufacturing Year2014
Hours865 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$92,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information0P0800 /775 / 10-20-17
C4 ENGINE
COUNTERWEIGHT, 1070 LBS
ENGINE, 74.5KW, C4.4 DITA, T
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
CAB, DELUXE, AC
HYDRAULICS, MP, 6FCN/8BNK, S
PT, 4WD, STD SHIFT
COLD WEATHER PACKAGE, 120V H
BELT, SEAT, 2" SUSPENSION
STABILIZER PADS, FLIP-OVER
TIRES
CUTTING EDGE, TWO PIECE
BUCKET-HD, 24", 6.2 CFT
SERIALIZED TECHNICAL MEDIA KIT
AS IS / AS RECEIVED
AM/FM RADIO / CD PLAYER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • GoodSeems to be cooling, test on warmer day
  • Good
  • Good
  • Good
  • GoodLeft inside door handle off. Right rear lower window seal coming out.
  • Good
  • GoodLeft arm rest broken
  • Good
  • GoodRear blade missing motor not working
  • Yes
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
hydraulics
  • Good
  • GoodBucket working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Aux on front only
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • 24in
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone23NoNoNo
Left RearFirestone30NoNoNo
Right FrontFirestone23NoNoNo
Right RearFirestone30NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone