Caterpillar 420FST

Caterpillar 420FST

Price
65,000 USD
Year
2013
Working hours
3107 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR02526
Unit Number1196627
Catalog NumberCU4353670
Manufacturing Year2013
Hours3107 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$65,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
BUCKET, MPBUCKET, MP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationAIR SUSPENSION SEAT
COUNTER WEIGHT
DIFFERENTIAL LOCK
PATTERN CHANGER
REAR COUPLER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBoth steps are slightly bent. (. Functional )
  • No
  • YesEngine ,transmission and hydraulic
safety items
  • Good
  • Good
  • Good
  • Good
  • Good3/17
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • GoodVent temperature 47°. Ambent temperature 93°
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir
  • Good
  • Yes
  • No
  • Yes
engine
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
brake
  • Good
  • Good
  • Yes
  • All
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHoses on boom starting to show metal No leaks at this time
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
boom & stick
  • Good
  • GoodLower boom pins are worn with some movement
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodPins and bearing have some movement
  • Good
front bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • 1.35 yd
  • 120500435
rear bucket
  • Good
  • GoodSome movement
  • Good
  • Good
  • Good
  • Yes
  • Cat
  • 24”
tires
  • No
  • 12.5/80-18. Imp
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSolideal3298NoYesYes
Left RearSupercat3292NoYesNo
Right FrontSolideal3298NoYesYes
Right RearSupercat3292
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone