Caterpillar 420FST

Caterpillar 420FST

Price
68,500 USD
Year
2012
Working hours
4056 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR00956
Unit NumberM444337
Catalog NumberCU2437233
Manufacturing Year2012
Hours4056 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$68,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC4.4 ENGINE
TIER 4 INTERIM
STICK, EXTENDABLE, 14FT
PT, 4WD, AUTOSHIFT
LINES, COMBINED AUX, E-STICK
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, GP, 6FCN/8BNK, ST
CAB, DELUXE, AC
BELT, SEAT, 2" SUSPENSION
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
SUPPLEMENT, EMISSIONS, ENGLISH
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
BUCKET-HD ROCK, 24", 7.0 CFT
TIRES F>12.5 80-18 AT 50%
R>19.5I-25 AT 75%
BUCKET-GP, 1.4 CYD, W/ BOCE IN
OPO800/4056 RN 5-19-17
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone