Caterpillar 420FST

Caterpillar 420FST

Price
76,500 USD
Year
2014
Working hours
1870 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR02936
Unit Number450825
Catalog NumberCU2534060
Manufacturing Year2014
Hours1870 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$76,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET/24"EDGE
BACKHOE BUCKET
C4.4 ENGINE
COUNTERWEIGHT, 1070 LBS
ENGINE, 74.5KW, C4.4 DITA, T
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
CAB, DELUXE, AC
HYDRAULICS, MP, 6FCN/8BNK, S
PT, 4WD, STD SHIFT
COLD WEATHER PACKAGE, 120V H
BELT, SEAT, 2" SUSPENSION
STABILIZER PADS, FLIP-OVER
TIRES
SERIALIZED TECHNICAL MEDIA KIT
AM/FM RADIO / CD PLAYER
0P0800/ 1869
AS IS/ AS RECEIVED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Yes
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • GoodTest on warmer day
  • Good
  • Good
  • Good
  • GoodIn process of repair
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Ok
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Photos
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
front bucket
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • 24in
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone19NoNoNo
Left RearFirestone27NoNoNo
Right FrontFirestone30NoNoNo
Right RearFirestone27NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone