Caterpillar 420FST

Caterpillar 420FST

Price
89,500 USD
Year
2015
Working hours
1568 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR04811
Unit Number436190
Catalog NumberCU2120862
Manufacturing Year2015
Hours1568 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$89,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationAM/FM RADIO / CD PLAYER
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.25 CYD
C4.4 ENGINE
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
GUARD, STABILIZER
HYDRAULICS, GP, 6FCN/8BNK, ST
INCLUDES UP TO A 24" GP BUCKET
PRODUCT LINK,PL321,SATELITTE
PT, 4WD, STD SHIFT
RPM INDUSTRIES,QUICK-EVAC SYSTEM
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 4WD, BIAS, FIRESTONE
0P0800/999 GD 11/7/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone