Caterpillar 420FST

Caterpillar 420FST

Price
70,600 USD
Year
2015
Working hours
998 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR04606
Unit Number16G00112
Catalog NumberCU2314600
Manufacturing Year2015
Hours998 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$70,600
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationLANE 2 ORDER
STICK, EXTENDABLE, 14FT
PT, 4WD, STD SHIFT
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, MP, 6FCN/8BNK, ST
CAB, DELUXE, AC
SEAT BELT, 3" SUSPENSION
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
INSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICK
BEACON, MAGNETIC MOUNT
COLD WEATHER PACKAGE, 120V HRC
PLATE GROUP - BOOM WEAR
GUARD, STABILIZER
PACK, DOMESTIC TRUCK
GUARD, FUEL TANK
TIRES, 4WD, BIAS, FIRESTONE
SHIPPING/STORAGE PROTECTION
COUPLER, PG, MANUAL, DUAL LOCK
SERIALIZED TECHNICAL MEDIA KIT
ENG S/N C7N28853
PINS, SPARE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Clean- serviced and work ready.
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Very nice cab with:AC, ride control, air ride seat, 3rd valve auxillary hydraulics, pattern changer, pilot controls.
engine
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • YesCold weather package
transmission
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
comments, misc. repairs, general remarks
  • Williston N. store 3-16-2016
  • Clean- serviced- work ready.
  • MDU lease return.
  • 3rd valve with auxillary lines plumbed to front and rear of machine.
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Manual pin grabber w/ 18" bkt.
tires
  • 95%
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone