Caterpillar 420FST

Caterpillar 420FST

Price
79,856 USD
Year
2014
Working hours
642 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR03949
Unit NumberE127195
Catalog NumberCU2352541
Manufacturing Year2014
Hours642 h
CountryUnited States
LocationSafford, AZ
Pricing
Price Excluding Tax$79,856
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET-FRONT/SIZE AND TYPE: 1.4 CYD GP
ENGINE TIER RATING: T4I
DRIVE: 4WD
STICK: EXTENDED
PRODUCT LINK: INCLUDES
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone