Caterpillar 420FST

Caterpillar 420FST

Price
100,100 USD
Year
2014
Working hours
1375 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR03568
Unit Number13V01937
Catalog NumberCU2127006
Manufacturing Year2014
Hours1375 h
CountryUnited States
LocationMonroe, WA
Pricing
Price Excluding Tax$100,100
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBEACON, MAGNETIC MOUNT
BUCKET-GP, 1.4 CYD
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE
ENG S/N C7N20234
ENGINE, 74.5KW, C4.4 DITA, T4I
GUARD, FUEL TANK
GUARD, STABILIZER
HYDRAULICS, MP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
PACK, DOMESTIC TRUCK
PINS, SPARE
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
SEAT BELT, 3" SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 4WD, BIAS, FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone