Caterpillar 420FST

Caterpillar 420FST

Price
75,440 USD
Year
2015
Working hours
1495 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR04695
Unit NumberE125724
Catalog NumberCU2337925
Manufacturing Year2015
Hours1495 h
CountryUnited States
LocationPhoenix, AZ
Pricing
Price Excluding Tax$75,440
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationAUX. HYDRAULICS
BUCKET-FRONT/SIZE AND TYPE: 1.4 CYD GP
BUCKET-REAR/SIZE: YES
ENGINE TIER RATING: T4I
PRODUCT LINK: INCLUDES
STICK: EXTENDED
DRIVE: 4WD
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone