Caterpillar 420FST

Caterpillar 420FST

Price
56,948 USD
Year
2014
Working hours
3021 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR03106
Unit NumberE122863
Catalog NumberCU2382066
Manufacturing Year2014
Hours3021 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$56,948
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET-FRONT/SIZE AND TYPE: 1.4 CYD GP
DRIVE: 1.4 CYD GP
STICK:
ROPS: 1.4 CYD GP
PRODUCT LINK: 1.4 CYD GP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone