Caterpillar 420FST

Caterpillar 420FST

Price
83,500 USD
Year
2014
Working hours
1947 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR03772
Unit NumberM433242
Catalog NumberCU2028529
Manufacturing Year2014
Hours1947 h
CountryUnited States
LocationElpaso, CO
Pricing
Price Excluding Tax$83,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC4.4 ENGINE
STICK, STANDARD, 14FT
PT, 4WD, STD SHIFT
LINES, COMBINED AUX, STD STICK
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, GP, 5FCN/7BNK, ST
CAB, DELUXE, AC
BELT, SEAT, 2" SUSPENSION
TIRES, 4WD, BIAS, FIRESTONE
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
COUPLER, PG, MANUAL, DUAL LOCK
BUCKET-GP, 1.25 CYD
INSTRUCTIONS, ANSI
CUTTING EDGE, TWO PIECE
SERIALIZED TECHNICAL MEDIA KIT
OPO800/1179 RN 3-20-17
INCLUDS UP TO A 24" BUCKET
PRICE CHG:07/06/17 VIA FIXASKPRC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone