Caterpillar 420FST

Caterpillar 420FST

Price
82,500 USD
Year
2012
Working hours
1513 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR00529
Unit Number001106480
Catalog NumberCU1878587
Manufacturing Year2012
Hours1513 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$82,500
Tax-
Price Including Tax-
Features
Additional InformationZ80/60
INDUSTRIAL CHARGER
W/_SB 350 GRAY 480/3/60 AC1000
115CS30525
336F L HEX AM-N DCA1A
10' ROAD WIDENER
CAT 3.4 T4F ENGINE
6' PAVING PKG. (1',2' & 3' TOOLS)
2 WHEEL DRIVE & 2 WHEEL STEER
OSCILLATING PUSH ROLLERS
10' BI-DIRECTIONAL CONVEYOR W/6" SHIFT
WEILER W530A ROAD WIDENER
REAR WHEEL DRIVE & STEER GRP.
HYDRAULICALL ADJUSTABLE PUSH ROLLER 14" GRP.
HYDRAULICALLY RAISE & LOWER FRONT HOPPER 14" GRP.
LED STROBE LIGHT GRP.
SPRAY DOWN SYSTEM GRP.
2,300 LBS. CWT. KIT GRP.
WORK LIGHTS GRP.
GRADE & SLOPE PREP GRP.
HYDRAULIC 12 KW GENERATOR GRP.
2' TO 3' TELESCOPING STRIKE OFF GRP.
OPPOSITE SIDE HYDRAULICS & SUPPORT GRP.
2ND OUTER EDGE PLATE & SUPPORT GRP.
HINGE SECTION GRP.
2ND 2' TO 3' TELESCOPING STRIKE OFF GRP.
PRODUCT LINK - CELLULAR, VIMS
FULL TRACK GUARDS
6015B ME BACKHOE UNIT W/ CAT C27 TIER 4 FINAL
12-85-15 W2305 NEW 2/19
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor bends
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Working cab radio installed
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Overall good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • No
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor, minor scaring
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
attachments / work tools
  • Good
  • YesFlip over
comments, misc. repairs, general remarks
  • Inspection performed on 11-02-15 @ 995 hrs.
  • Overall good machine
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • GoodMinor, minor scaring
  • Good
  • Good
  • Good
  • Good
  • Overall good
front bucket
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • 24" Cat Bucket
  • Overall good
tires
  • No
  • 42
  • 12.5/80-18 bias
  • 19.5L-24 bias
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDeestone35No
Left RearTitan50No
Right FrontDeestone35No
Right RearTitan50No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone