Caterpillar 420FST

Caterpillar 420FST

Price
72,500 USD
Year
2014
Working hours
1235 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR04436
Unit NumberCR30979
Catalog NumberCU4344001
Manufacturing Year2014
Hours1235 h
CountryUnited States
LocationBensalem, PA
Pricing
Price Excluding Tax$72,500
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional InformationAIR SUSPENSION SEAT
DIFFERENTIAL LOCK
FRONT AUXILIARY HYDRAULICS
PATTERN CHANGER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • transmission
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • rear bucket
  • tires
general appearance
  • MISSING DATA/SERIAL NUMBER PLATE
  • Yes
  • Fair
  • FairBENT
  • Good
safety items
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
cooling system
  • No
  • Good
  • Good
transmission
  • Yes
  • Good
brake
  • Good
  • Good
hydraulics
  • Good
  • Good
comments, misc. repairs, general remarks
  • MISSING SERIAL NUMBER/DATA PLATE
rear bucket
  • 30"
tires
  • 12.5/80X18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSOLIDEAL2080
Left RearSOLIDEAL2080
Right FrontSOLIDEAL2080
Right RearSOLIDEAL2080
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Joe Villa
Telephone:+1 215 245 3729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone