Caterpillar 420FST

Caterpillar 420FST

Price
78,108 USD
Year
2015
Working hours
910 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR05143
Unit NumberE126859
Catalog NumberCU2336708
Manufacturing Year2015
Hours910 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$78,108
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET-FRONT/SIZE AND TYPE: 1.4 CYD GP
BUCKET-REAR/SIZE: YES
ENGINE TIER RATING: T4I
PRODUCT LINK: INCLUDES
ROPS: OPEN
STICK: EXTENDED
DRIVE: 4WD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone