Caterpillar 420FST

Caterpillar 420FST

Price
79,000 USD
Year
2014
Working hours
1642 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR03139
Unit Number001305340
Catalog NumberCU2033785
Manufacturing Year2014
Hours1642 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$79,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
CUTTING EDGE, TWO PIECE
STABILIZER PADS, FLIP-OVER
BUCKET-HD, 24 , 6.2 CFT
PLATE GROUP - BOOM WEAR
BUCKET-MP, 1.3 CYD
COUNTERWEIGHT, 530 LBS
420F BHL ST TIER 4I HRC
ENGINE, 74.5KW, C4.4 DITA, T4I
STICK, STANDARD, 14FT
CANOPY, BASE
HYDRAULICS, MP, 5FCN/7BNK, ST
PT, 4WD, STD SHIFT
TIRES, 4WD, BIAS, FIRESTONE
SERIALIZED TECHNICAL MEDIA KIT
BELT, SEAT, 2 SUSPENSION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • GoodCanopy
  • FairOne cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesWhite stuff all over cab area
  • Yes@ last service
safety items
  • Good
  • Yes
gauges, operator station, console
  • Fair
  • GoodActive code
  • Good
  • Good
  • Good
  • Good
  • YesPoor condition
  • No
  • YesPoor condition
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Starts and charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Inspection done @ 1418 hrs
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • N/A
front bucket
  • Good
  • Good
  • Good
  • Good
  • 1.35 yd 90"
rear bucket
  • Good
  • Good
  • Good
  • Fair
  • 24"
tires
  • 63
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDeestone50
Left RearMichelin75
Right FrontSolideal90
Right RearFirestone40
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone