Caterpillar 420FST

Caterpillar 420FST

Price
66,000 USD
Year
2013
Working hours
4770 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR02529
Unit Number446735
Catalog NumberCU2418102
Manufacturing Year2013
Hours4770 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$66,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information0P0800/ 4770 MWL 2/1/18
AM/FM RADIO / CD PLAYER
AS IS/ AS RECEIVED
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.25 CYD
BUCKET-HD, 24", 6.2 CFT
C4.4 ENGINE
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
GUARD, STABILIZER
HYDRAULICS, GP, 6FCN/8BNK, ST
LINES, COMBINED AUX, E-STICK
PT, 4WD, AUTOSHIFT
REAR 19.5X24 MAXUM MS907 @4770HR
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
HOT LIST PRICING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone