Caterpillar 420FST

Caterpillar 420FST

Price
58,420 USD
Year
2013
Working hours
2616 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR01552
Unit NumberE118968
Catalog NumberCU2446422
Manufacturing Year2013
Hours2616 h
CountryUnited States
LocationSafford, AZ
Pricing
Price Excluding Tax$58,420
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET-FRONT/SIZE AND TYPE: 1.4CYD GP
ENGINE TIER RATING: 4I
STICK: EXTENDED
DRIVE: 4WD
ROPS: OPEN
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone