Caterpillar 420FST

Caterpillar 420FST

Price
90,000 USD
Year
2013
Working hours
1106 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR01534
Unit NumberSKR1534
Catalog NumberCU1975469
Manufacturing Year2013
Hours1106 h
CountryUnited States
LocationRock Springs, WY
Pricing
Price Excluding Tax$90,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationCOUNTERWEIGHT, 1015 LBS
420F BHL ST TIER 4I HRC
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
CAB, DELUXE, AC
HYDRAULICS, MP, 6FCN/8BNK, ST
PT, 4WD, STD SHIFT
COLD WEATHER PACKAGE, 120V HRC
CUTTING EDGE, TWO PIECE
STABILIZER PADS, FLIP-OVER
BELT, SEAT, 2" SUSPENSION
BEACON, MAGNETIC MOUNT
BUCKET-HD, 24", 6.2 CFT
PLATE GROUP - BOOM WEAR
BUCKET-GP, 1.25 CYD
GUARD, STABILIZER
GUARD, FUEL TANK
TIRES, 4WD, BIAS, FIRESTONE
INSTRUCTIONS, ANSI
COUPLER, PG, MANUAL, DUAL LOCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone