Caterpillar 420FST

Caterpillar 420FST

Price
79,000 USD
Year
2014
Working hours
1216 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR03978
Unit Number001401490
Catalog NumberCU2033882
Manufacturing Year2014
Hours1216 h
CountryUnited States
LocationMebane, NC
Pricing
Price Excluding Tax$79,000
Tax-
Price Including Tax-
Features
Additional InformationPACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 2 ORDER
CUTTING EDGE, TWO PIECE
STABILIZER PADS, FLIP-OVER
BUCKET-HD, 24 , 6.2 CFT
PLATE GROUP - BOOM WEAR
BUCKET-MP, 1.3 CYD
COUNTERWEIGHT, 530 LBS
420F BHL ST TIER 4I HRC
ENGINE, 74.5KW, C4.4 DITA, T4I
STICK, STANDARD, 14FT
INSTRUCTIONS, ANSI
CANOPY, BASE
HYDRAULICS, MP, 5FCN/7BNK, ST
TIRES, 4WD, BIAS, FIRESTONE
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
BELT, SEAT, 2 SUSPENSION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • GoodOROPS
  • Good
  • Good
  • Good
  • GoodLeft minor scuffing
  • Good
  • Good
  • Good
  • GoodMinor bends
  • YesDuring last service
  • Overall good appearance
safety items
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairMinor tear
  • Good
  • Yes
  • Yes
  • Overall good
engine
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • No
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor/light scuffing
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
comments, misc. repairs, general remarks
  • Inspection performed @ 608 hrs.
  • Overall good machine
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
front bucket
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • 24" Bucket
  • Overall good
tires
  • No
  • 58
  • 12.5/80-18 bias
  • 19.5L-24 bias
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin99No
Left RearFirestone50No
Right FrontFirestone35No
Right RearFirestone50No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone