Caterpillar 420FST

Caterpillar 420FST

Price
86,000 USD
Year
2015
Working hours
202 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR05077
Unit Number0SKR05077
Catalog NumberCU2323395
Manufacturing Year2015
Hours202 h
CountryUnited States
LocationBelle Chasse Rents, LA
Pricing
Price Excluding Tax$86,000
Tax-
Price Including Tax-
Features
Additional InformationBELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.4 CYD
BUCKET-SD, 24" 6.2 CFT
CANOPY, BASE
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, GP, 6FCN/8BNK, ST
BEACON, MAGNETIC MOUNT
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, STD STICK
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 4WD BIAS, GOODYEAR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
LOUISIANA CATSee InventoryWebsiteSelect contact
Customer Support Rep
Telephone:+1 866 843 7440
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone