Caterpillar 420FST

Caterpillar 420FST

Price
89,500 USD
Year
2015
Working hours
602 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR05224
Unit NumberM437282
Catalog NumberCU2410842
Manufacturing Year2015
Hours602 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$89,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC4.4 ENGINE
STICK, STANDARD, 14FT
PT, 4WD, STD SHIFT
HYDRAULICS, GP, 5FCN/7BNK, ST
CAB, DELUXE, AC
BELT, SEAT, 2" SUSPENSION
TIRES, 4WD, BIAS, FIRESTONE
BUCKET-GP, 1.25 CYD
CUTTING EDGE, TWO PIECE
COUNTERWEIGHT, 255 LBS
STABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V HRC
ENGINE, 74.5KW, C4.4 DITA, T4I
INCLUDES UP TO 24" BUKCET
0P0800/336 RN 4-4-18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone