Caterpillar 420FST

Caterpillar 420FST

Price
75,000 USD
Year
2013
Working hours
1734 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR01618
Unit NumberSKR1618
Catalog NumberCU4363226
Manufacturing Year2013
Hours1734 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$75,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationAIR SUSPENSION SEAT
PATTERN CHANGER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • brake
  • hydraulics
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodF&R
  • GoodBottom plate for plastic tank bent up very slight
  • Good
  • Good
  • GoodScratches, small surface rust spots by boom
  • GoodGrill bent very slight at bottom
  • GoodRight torn slight
  • FairLeft bent backwards
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good7/2012
  • Yes
gauges, operator station, console
  • GoodCold
  • Good
  • GoodDoor hinge area is sprung slight, picture shows when door naturally stops closing, can push shut to latch door, straighten and replace glass
  • GoodWarning light on, ET product status report download available
  • Good
  • Good
  • PoorLeft door upper glass and LR glass broken out, has hardware and rubber trim in cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRear wiper blade missing
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesSlight normal
  • NoCoolant low
  • No
  • No
  • No
  • Has a stored code for low oil psi warning, ET product status report download available, further inspection needed
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good1 rear light inop
  • Yes
  • YesBottle removed
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
brake
  • Good
  • Good
  • No
  • 2nd
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
boom & stick
  • Good
  • Good
  • GoodWear pads worn slight, adjust
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairCable stuck, doesn’t move lock repair
front bucket
  • GoodPaint still in bucket
  • GoodRight side bent slight, no problem
  • Good
  • Good
  • Good
  • GoodWorn slight, not flipped
  • Good
  • Top loops welded on bucket for forks
rear bucket
  • Good
  • GoodBucket pivot and dogbone linkage p/b worn slight
  • Good
  • Good
  • Good
  • FairRight tooth missing, shank worn, weld new shank on and replace tooth, other teeth worn slight
  • 13”
tires
  • 57
  • 12.5/80-18
  • Front tires are road cupped very slight, rear tires are road cupped
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGood Year SGL1548NoNoNo
Left RearGood Year IT5252265NoNoNo
Right FrontGood Year SGL1548NoNoNo
Right RearGood Year IT5252265NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rest of World: Please Call Used Equipment Sales
Telephone:+1 8669941408
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone