Caterpillar 420FST

Caterpillar 420FST

Price
112,000 USD
Year
2015
Working hours
1091 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR04810
Unit Number436189
Catalog NumberCU2120809
Manufacturing Year2015
Hours1091 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$112,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC4.4 ENGINE
PRODUCT LINK,PL321,SATELITTE
STICK, EXTENDABLE, 14FT
PT, 4WD, STD SHIFT
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, GP, 6FCN/8BNK, ST
CAB, DELUXE, AC
BELT, SEAT, 2" SUSPENSION
TIRES, 4WD, BIAS, FIRESTONE
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
COUPLER, PG, MANUAL, DUAL LOCK
BUCKET-GP, 1.25 CYD
AM/FM RADIO / CD PLAYER
CUTTING EDGE, TWO PIECE
SERIALIZED TECHNICAL MEDIA KIT
INSTRUCTIONS, ANSI
RPM INDUSTRIES,QUICK-EVAC SYSTEM
0P0720/315 RN 3-20-17
PRICE CHG:07/06/17 VIA FIXASKPRC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone