Caterpillar 420FST

Caterpillar 420FST

Price
61,732 USD
Year
2013
Working hours
2425 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR02020
Unit NumberE120165
Catalog NumberCU2257959
Manufacturing Year2013
Hours2425 h
CountryUnited States
LocationShow Low, AZ
Pricing
Price Excluding Tax$61,732
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET-FRONT/SIZE AND TYPE: 1.4CYD GP
ENGINE TIER RATING: T41
DRIVE: 1.4CYD GP
PRODUCT LINK:
ROPS:
STICK:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone