Caterpillar 420FST

Caterpillar 420FST

Price
76,452 USD
Year
2014
Working hours
945 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR03679
Unit NumberE123774
Catalog NumberCU2252405
Manufacturing Year2014
Hours945 h
CountryUnited States
LocationYuma, AZ
Pricing
Price Excluding Tax$76,452
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationAUX. HYDRAULICS
BUCKET-FRONT/SIZE AND TYPE: 1.4 CYD GP
STICK: EXTENDED
DRIVE: 4WD
ROPS: OPEN
PRODUCT LINK: INQUIRE FOR OPTIONS ON
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone