Caterpillar 420FST

Caterpillar 420FST

Price
86,000 USD
Year
2013
Working hours
2033 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR01610
Unit Number426982
Catalog NumberCU2000210
Manufacturing Year2013
Hours2033 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$86,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
ENGINEENGINE
Additional InformationLANE 3 ORDER
STICK, EXTENDABLE, 14FT
PT, 4WD, STD SHIFT
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, GP, 6FCN/8BNK, ST
CAB, DELUXE, AC
BELT, SEAT, 2" SUSPENSION
TIRES, 4WD, BIAS, FIRESTONE
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
COUPLER, PG, MANUAL, DUAL LOCK
BUCKET-GP, 1.25 CYD
AM/FM RADIO / CD PLAYER
CUTTING EDGE, TWO PIECE
QUICK-EVAC SYSTEM
PRODUCT LINK, PL321 SATELLITE
INSTRUCTIONS, ANSI
SERIALIZED TECHNICAL MEDIA KIT
PROTECTION,SHIP&STORE STANDARD
0P0800/1288 GD 1/19/17
INCLUDES UP TO A 24" GP BUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • FairFront glass broken
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • Yes
engine
  • FairDirty not bad
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • All gears
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Unit in operating condition
axles / final drives
  • Good
  • FairDiff, lock not working
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
  • 1.25 yards
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • 24"
tires
  • No
  • 12.5/80-18 nylon
  • 19.5L-24. Nylon
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone1245NoNoNo
Left RearFirestone2670NoNoNo
Right FrontFirestone2360NoNoNo
Right RearFirestone2670NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone