Caterpillar 420FST

Caterpillar 420FST

Price
74,500 USD
Year
2013
Working hours
1365 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR02099
Unit Number001301050
Catalog NumberCU2033748
Manufacturing Year2013
Hours1365 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$74,500
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
CUTTING EDGE, TWO PIECE
STABILIZER PADS, FLIP-OVER
BUCKET-HD, 24 , 6.2 CFT
PLATE GROUP - BOOM WEAR
BUCKET-MP, 1.3 CYD
COUNTERWEIGHT, 530 LBS
420F BHL ST TIER 4I HRC
ENGINE, 74.5KW, C4.4 DITA, T4I
STICK, STANDARD, 14FT
CANOPY, BASE
HYDRAULICS, MP, 5FCN/7BNK, ST
PT, 4WD, STD SHIFT
TIRES, 4WD, BIAS, FIRESTONE
BELT, SEAT, 2 SUSPENSION
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • GoodRight hand slight bend.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCanopy
safety items
  • Yes
  • Yes
  • Good
gauges, operator station, console
  • Good
  • Good
  • GoodMirror.
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
hydraulics
  • Good
  • GoodLeft hand cylinder scared but not leaking.
  • Good
  • Good
  • Good
  • Good
  • No
  • Bucket level rod missing.
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Overall machine in good condition .
axles / final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • 24"
  • Good
tires
  • 12.5/80-18
  • 19.5L-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone95
Left RearFirestone95
Right FrontFirestone95
Right RearFirestone95
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone