Caterpillar 420FST

Caterpillar 420FST

Price
76,200 USD
Year
2014
Working hours
1925 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR03233
Unit NumberCE006758
Catalog NumberCU4340003
Manufacturing Year2014
Hours1925 h
CountryUnited States
LocationHenderson, NV
Pricing
Price Excluding Tax$76,200
Tax-
Price Including Tax-
Features
Accessories
BUCKETBUCKET
Additional InformationBUCKET, HOE (NONE)
SHIPPING/STORAGE PROTECTION
BELT, SEAT, 2" SUSPENSION
PT, 4WD, STD SHIFT
CAT
CANOPY, BASE
STABILIZER PADS, FLIP-OVER
CUTTING EDGE, TWO PIECE
INSTRUCTIONS, ANSI
SERIALIZED, TECHNICAL MEDIA KIT
WARRANTY: POWERTRAIN AND
HYDRAULICS GOOD THRU 6/30/17
110
STICK, EXTENDABLE, 14FT
OR 5,000 HOURS
PLATE GROUP - BOOM WEAR
2014
TIRES, 4WD, BIAS, FIRESTONE
420F BHL ST TIER 4I HRC
BUCKET-GP, 1.4 CYD
C4.4
HYDRAULICS, GP, 6FCN/8BNK, ST
BEACON, MAGNETIC MOUNT
T4I
ENGINE, 74.5KW, C4.4 DITA, T4I
VV6T85
4.4
COUNTERWEIGHT, 1070 LBS
EPKXL04.4MK1
C7N18332
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • boom & stick
  • rear bucket
  • tires
general appearance
  • YesMost recent service performed 6/30/17 with 1518 hours.(500) Due for 2k service.
  • No
  • YesMachine needs washed and detailed
  • Good
  • Good
  • Good
  • Good
  • FairPaint and decals are somewhat faded with various scratches and gouges.
  • GoodNew street pads.
  • Good
  • Good
  • FairBottom guard on fuel tank is bent.
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDriveline guard is bent.
  • Good
  • Good
  • Good
safety items
  • Good
  • Good
  • GoodInstalled April, 2018
  • Good
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • YesNo fault codes on machine ECMs.
  • YesPoor condition
  • No
  • No
  • YesPoor condition
engine
  • Red, protected to -40 degrees.
  • Normal
  • Clear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • GoodMissing CAT logo from steering wheel
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • GoodPark brake held 3rd gear to full throttle.
  • Good
  • Good
  • No
  • Service brakes held 1st gear to full throttle
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • FairBottom has several dents. Bottom wear plates have moderate amount of wear at heel of bucket.
  • Good
  • Good
  • Good
  • GoodHave not been turned.
  • Good
  • Good
  • Good
  • Good
  • 1.4 CYD (89")
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Rechecked 8/6/2018
  • Machine inspected 6/26/2018 with 1923 hrs.
boom & stick
  • Good
  • Good
  • GoodSome noticeable play in E-stick.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • YesStock# CE006969Q, S/N- 2088120-07
  • No
  • 30" Stock# CE005488D , S/N- BM130702042
  • Stock # CE005488D
  • Good
  • Good
  • Good
  • FairBucket teeth have a moderate amount of wear. Extra bucket teeth in right side storage compartment.
tires
  • Good
  • 12.5/80R18
  • RF tire has several large deep cuts. Avg. Tread depth remaining 38%.
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCamso SLR41853NoYesYes
Left RearFirestone ATU823NoYesYes
Right FrontCamso SLR41853NoYesYes
Right RearTitan ITL823NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CASHMAN EQUIPMENT CO.See InventoryWebsiteSelect contact
Tammy Brumfield
Telephone:+1 702 649 8777 ext 4812
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone