Caterpillar 420FST

Caterpillar 420FST

Price
77,500 USD
Year
2013
Working hours
2046 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR01442
Unit Number426350
Catalog NumberCU2000190
Manufacturing Year2013
Hours2046 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$77,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC4.4 ENGINE
TIER 4 INTERIM
STICK, STANDARD, 14FT
PT, 4WD, STD SHIFT
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, GP, 5FCN/7BNK, ST
CAB, DELUXE, AC
BELT, SEAT, 2" SUSPENSION
TIRES, 4WD, BIAS, FIRESTONE
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
COUPLER, PG, MANUAL, DUAL LOCK
BUCKET-GP, 1.25 CYD
AM/FM RADIO / CD PLAYER
CUTTING EDGE, TWO PIECE
QUICK-EVAC SYSTEM
PRODUCT LINK PL321
INCLUDES UP TO A 24" GP BUCKET
OPO800/1647 RN 3-20-17
PRICE CHG:07/06/17 VIA FIXASKPRC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone