Caterpillar 420FST

Caterpillar 420FST

Price
64,000 USD
Year
2015
Working hours
543 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR05181
Unit NumberSKR5181
Catalog NumberCU4271468
Manufacturing Year2015
Hours543 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax$64,000
Tax-
Price Including Tax-
Features
Additional InformationBEACON, MAGNETIC MOUNT
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.4 CYD
CANOPY, BASE
COUNTERWEIGHT, 550 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
GUARD, FUEL TANK
GUARD, STABILIZER
HYDRAULICS, GP, 5FCN/7BNK, ST
INSTRUCTIONS, ANSI
LANE 2 ORDER
LINES, COMBINED AUX, STD STICK
PACK, DOMESTIC TRUCK
PT, 4WD, STD SHIFT
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 4WD, BIAS, FIRESTONE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Machine looks good and clean
safety items
  • Good
  • YesCab looks good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Gauges and switches still look good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine starts and runs good
  • Non DEF Machine
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Cooling system looks good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Electrical system works good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Transmission shifts real good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Machine steers good
brake
  • No
  • Brakes work real good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Hydraulic system works real good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Good
  • Good
  • Good
  • Good
  • Fair
  • 18" Rear bucket
tires
  • No
  • 12.5/80-18
  • Rear tires look real good. Front tires are pretty slick
  • 19.5L - 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone6NoNoNo
Left RearFirestone25NoNoNo
Right FrontFirestone2NoNoNo
Right RearFirestone25NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 5703444
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone