Caterpillar 420FST

Caterpillar 420FST

Price
88,139 USD
Year
2013
Working hours
1606 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR02407
Unit NumberEQ00048018
Catalog NumberCU4413130
Manufacturing Year2013
Hours1606 h
CountryUnited States
LocationWV
Pricing
Price Excluding Tax$88,139
Tax-
Price Including Tax-
Features
Additional InformationAM/FM CD RADIO
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.25 CYD
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
420F BHL ST TIER 4I HRC
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, GP, 5FCN/7BNK, ST
INSTRUCTIONS, ANSI
LINES, COMBINED AUX, STD STICK
PL641
PT, 4WD, STD SHIFT
S/N 130701636
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
STORAGE, GP-BOX
TIRES, 4WD, BIAS, FIRESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHAYNE SUPPLY COMPANYSee InventorySelect contact
HOLLY RICHARDSON
Telephone:+1 502 774 4441 ext 32685
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone