Caterpillar 420FST

Caterpillar 420FST

Price
88,000 USD
Year
2014
Working hours
3618 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberLTG01577
Unit NumberCH010874
Catalog NumberCU4297929
Manufacturing Year2014
Hours3618 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$88,000
Tax-
Price Including Tax-
Features
Additional InformationBELT, SEAT, 2" SUSPENSION
BEACON, MAGNETIC MOUNT
BUCKET-GP, 1.4 CYD
BUCKET-HD, 24", 6.2 CFT
CAB, DELUXE, AC
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
CYLOWAX APPLICATOR
ENGINE, 74.5KW, 3054C DIT, T2
FENDERS, FRONT
GUARD, STABILIZER
HYDRAULICS, GP, 5FCN/7BNK, ST
INSTRUCTIONS, ISO
LANE 3 ORDER
PACK, ROLL ON/ROLL OFF BY SEA
SERIALIZED TECHNICAL MEDIA KIT
PACKING, KIT
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 4WD BIAS, GOODYEAR
YEAR OF MANUFACTURE PLATE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 9 79582559
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone