Caterpillar 420F 4WD

Caterpillar 420F 4WD

Price
68,000 USD
Year
2014
Working hours
2546 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4WD
Categorybackhoe loader
Serial NumberSKR03143
Unit Number464970
Catalog NumberCU4427290
Manufacturing Year2014
Hours2546 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 68,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information0P0900 / 2299 / 10/11/18
2014 CATERPILLAR 420F BACKHOE
AM/FM RADIO / CD PLAYER
AS IS / AS RECEIVED
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.25 CYD
BUCKET-HD ROCK, 24", 7.0 CFT
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MANUAL, DUAL LOCK
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
GUARD, STABILIZER
HYDRAULICS, GP, 5FCN/7BNK, ST
LINES, COMBINED AUX, STD STICK
PRODUCT LINK,PL321,SATELITTE
PT, 4WD, STD SHIFT
QUICK-EVAC SYSTEM
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 4WD,BIAS,19.5L-24 ... AVAIL. AT ADD. PRICE
CONSIGNMENT / K . HEARN
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • No
  • Good
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorBoth bent
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • PoorNov. 13
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorInside mirror no mounted
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodKenwood
  • Good
  • GoodAir
  • Good
  • PoorRear wiper blade broken
engine
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Normal
  • Normal
  • PoorDirty
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheels
brake
  • No
  • All gears
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • Yes
  • Good
comments, misc. repairs, general remarks
  • Unit in operating condition
axles / final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLittle play not bad
  • Good
emissions
  • No
front bucket
  • No
  • 1.25 yds
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • Yes
  • 24”
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone1230NoNoNo
Left RearFirestone2050NoNoNo
Right FrontHercules28100NoNoNo
Right RearFirestone2045NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone